Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Aluminum Frames / Frames & Blackets
10
HFS10-120180, HFS10-120240, GFS10-120180, GFS10-120240 - Aluminum Frames -10 Series - 120x180 mm 120x240 mm 3Rows or more Grooves Four Slots per Side - Configurable Length
...
HFS10-120180, HFS10-120240, GFS10-120180, GFS10-120240 - Aluminum Frames -10 Series - 120x180 mm 120x240 mm 3Rows or more Grooves Four Slots per Side - Configurable Length
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HFS10-120240-50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type and Frame Selection
TPS
Material
MAT
Surface Treatment
ST
L 0.5mm Increment
L [mm]
Tapping on the Left End
ALT1L
M
M1L
Depth on the Left Side
DPL1 [mm]
Tapping on the Right End
ALT1R
M
M1R
Depth on the Right Side
DPR1 [mm]
Tapping on the Left (Insert)
ALT2L
M
M2L
Depth
DP2L [mm]
Tapping on the Right (Insert)
ALT2R
M
M2R
1
2
3
4
HFS10-120180-50
HFS10-120180
A6N01SS-T5 Aluminum Alloy
Clear Anodize
50.0
w/o End Tapping
0
0
w/o End Tapping
0
0
w/o End Tapping (Insert)
0
0
w/o End Tapping (Insert)
0
HFS10-120240-50
HFS10-120240
A6N01SS-T5 Aluminum Alloy
Clear Anodize
50.0
w/o End Tapping
0
0
w/o End Tapping
0
0
w/o End Tapping (Insert)
0
0
w/o End Tapping (Insert)
0
GFS10-120180-50
GFS10-120180
A6061SS-T6 Equivalent
Clear Anodize
50.0
w/o End Tapping
0
0
w/o End Tapping
0
0
w/o End Tapping (Insert)
0
0
w/o End Tapping (Insert)
0
GFS10-120240-50
GFS10-120240
A6061SS-T6 Equivalent
Clear Anodize
50.0
w/o End Tapping
0
0
w/o End Tapping
0
0
w/o End Tapping (Insert)
0
0
w/o End Tapping (Insert)
0
Mostrar ecrã comprimido (4 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- HFS10-120180, HFS10-120240, GFS10-120180, GFS10-120240
Shorttext
Aluminum Frames -10 Series - 120x180 mm 120x240 mm 3Rows or more Grooves Four Slots per Side - Configurable Length
Última alteração
03.02.2022 00:22:52
Unidade
Palavras-chave:
Aluminum Frames
Configurable
Grooves
Length
Series
Slots
metric
Classificações
CNS
CNSERPBASE Object Properties
Type Code
HFS10-120240-50